One Gang Device Extender - Raised .81" p-DEX-175 DEX-175

Southwire #: DEX-175 Model #: DEX-175

1G 3/4IN RAISE WLD DVC EXT RIN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 2" long 6-32 mounting screws provided
  • Mounting provisions allow ring to be quickly and easily installed to a wall box or existing device ring
  • UL, CUL, RoHS Compliant

Specifications

Model # DEX-175 DEX-175
UPC # 785592113108 785592113108
Product Height 0.81 2.06 inch cm
Product Width 2.19 5.56 inch cm
Product Weight 0.22 0.10 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;