LIGHT FIXT PENDANT STEM 3/8" IPS WH 60" p-LFS-375-60WH LFS-375-60WH

Southwire #: LFS-375-60WH Model #: LFS-375-60WH

LIGHT FIXT PENDANT STEM 3/8" IPS WH 60"

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

Specifications

Model # LFS-375-60WH LFS-375-60WH
UPC # 785592117120 785592117120
Product Height 60.0 152.40 inch cm
Product Width 0.63 1.60 inch cm
Product Weight 2.3 1.04 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;