LIGHT FIXT PENDANT STEM 3/8" IPS WH 12" p-LFS-375-12WH LFS-375-12WH

Southwire #: LFS-375-12WH Model #: LFS-375-12WH

LIGHT FIXT PENDANT STEM 3/8" IPS WH 12"

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

Specifications

Model # LFS-375-12WH LFS-375-12WH
UPC # 785592989796 785592989796
Product Height 12.0 30.48 inch cm
Product Width 0.63 1.60 inch cm
Product Weight 0.347 0.16 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;