Handy Box, 2-1/8" Deep - Drawn, W/ Conduit KO's - Stainless Steel p-G19282-SS G19282-SS

Southwire #: G19282-SS Model #: G19282-SS

4" X2" HANDY BOX DRN 2-1/8" D (8)1/2" KO SS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Raised ground provision ensures ground screw will not interfere with wall surface (reference table)
  • UL, RoHS Compliant

Specifications

Model # G19282-SS G19282-SS
UPC # 785592111388 785592111388
Product Height 2.13 5.41 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.32 0.15 lbs kg
Material 304 Stainless Steel 304 Stainless Steel
Cubic Capacity 13.5 (221.2) 13.5 (221.2)
Standard Package 25 25
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Side Knockouts (8) 1/2" (8) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;