4SQBX 3-1/2D 1/2&3/4KO SPKR/ST p-52181-SPKR 52181-SPKR

Southwire #: 52181-SPKR Model #: 52181-SPKR

4 SQ CONCRETE BX MOUNTING TABS 3-1/2 IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Labor saving design eliminates need to install extension rings to accommodate deeper devices
  • Raised Ground
  • Combination Phillips/Slotted screw heads.

Specifications

Model # 52181-SPKR 52181-SPKR
UPC # 785592723055 785592723055
Product Height 3.5 8.89 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 1.38 0.63 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 50.0 (819.4) 50.0 (819.4)
Standard Package 10 10
Bottom Knockouts (3) 1/2", (2) 1/2" - 3/4" (3) 1/2", (2) 1/2" - 3/4"
Side Knockouts (4) 1/2", (4) 3/4" (4) 1/2", (4) 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;