4IN SQBX 1-1/2D 3/4IN KO F B

Southwire #: 52151-3/4F Model #: 52151-3/4F

4IN SQBX 1-1/2D 3/4IN KO F B

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination Phillips/Slotted screw heads.
  • Brackets: F - Flat Vertical
  • UL, RoHS Compliant

Specifications

Stock # 52151-3/4F 52151-3/4F
Model # 52151-3/4F 52151-3/4F
UPC # 785592981288 785592981288
Product Weight 0.6 0.27 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 21.0 (344.1) 21.0 (344.1)
Standard Package 50 50
Bottom Knockouts (2) 1/2" (2) 1/2"
Side Knockouts (6) 3/4" (6) 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;