4" Square Bracketed Box, 1-1/2" Deep - Welded, W/Conduit KO's p-52151-SWB 52151-SWB

Southwire #: 52151-SWB Model #: 52151-SWB

4 SQ JUNCT BX 1-1/2 IN VERT WD SPIKE BRK

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • Brackets: WB - Vertical Wood Spike
  • UL, RoHS Compliant

Specifications

Model # 52151-SWB 52151-SWB
UPC # 785592400680 785592400680
Product Height 1.5 3.81 inch cm
Product Width 4.69 11.91 inch cm
Product Weight 0.65 0.29 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 21.0 (344.1) 21.0 (344.1)
Standard Package 5 5
Bottom Knockouts (6) 1/2", (4) 3/4" (6) 1/2", (4) 3/4"
Side Knockouts (6) 1/2", (3) 1/2" - 3/4" (6) 1/2", (3) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;