4" Round Cut In Pan Box, 1/2" Deep - Drawn W/Conduit KO's, Fixture Earss2-3/4" O.C. p-56111-OW 56111-OW

Southwire #: 56111-OW Model #: 56111-OW

4" RND PAN BX DRN 1/2" D 1/2KO OW CLMP PT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 56111-OW if can be used to add sconce lights, cameras, alarms, etc. to any wall
  • UL, cUL Listed, E22445
  • Brackets: Old Work Clips

Specifications

Model # 56111-OW 56111-OW
UPC # 785592999276 785592999276
Product Height 0.5 1.27 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.39 0.18 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 5.5 (90.2) 5.5 (90.2)
Standard Package 25 25
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;