4" Octagon Bracketed Ceiling Fan Box, 1-1/2" Deep - Drawn W/ Conduit KO's - Weatherproof

Southwire #: 54151-FANWP Model #: 54151-FANWP

WEATHERPROOF OUTDOOR 4 IN OCTAGON FAN BX

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Mounting hardware included
  • Tight knockouts and gasket for weatherproof installations
  • Static Fixture Max Load: 150 lbs
  • Ceiling Fan Dynamic Max Load: 70 lbs
  • Brackets: F - Flat Vertical

Specifications

Stock # 54151-FANWP 54151-FANWP
Model # 54151-FANWP 54151-FANWP
UPC # 785592999252 785592999252
Product Height 2.62 6.65 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 1.8 0.82 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Cubic Capacity 14.0 (229.5) 14.0 (229.5)
Standard Package 20 20
Side Knockouts (3) 1/2" (3) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;