4" OCT BOX 1-1/2" DP ADJ BAR HGR MC/BX p-54151-HUBX 54151-HUBX

Southwire #: 54151-HUBX Model #: 54151-HUBX

4" OCT BOX MC CLAMP- ADJ BAR HGR 1-1/2" DP 50-PK

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Design allows boxes to be installed anywhere along the length of the bar
  • Box preinstalled to bar for quick installation
  • See Southwire BHC for replacement clip & screw
  • Not designed or intented for ceiling fan support
  • Box Included
  • Brackets: Bar Hanger
  • UL, CUL, RoHS Compliant

Specifications

Model # 54151-HUBX 54151-HUBX
UPC # 785592982063 785592982063
Product Height 2.2 5.59 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.85 0.39 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 15.5 (254.0) 15.5 (254.0)
Standard Package 50 50
Side Knockouts (2) 1/2", (4) Pryouts (2) 1/2", (4) Pryouts
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;