4-11/16" Square To 4" Square Adapter Ring - Flat, Stainless Steel p-72CP-SS 72CP-SS

Southwire #: 72CP-SS Model #: 72CP-SS

4-11/16" SQ-4" SQ CVR ADAPTER .25" RAISE

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 8-32 mounting tabs
  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

Model # 72CP-SS 72CP-SS
UPC # 785592129833 785592129833
Product Height 0.06 0.15 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 0.1 0.05 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 10 10
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;