4-11/16" Square Industrial Surface Cover, 1/2" Raised - Blank p-72C29 72C29

Southwire #: 72C29 Model #: 72C29

4-11/16IN RS COV BLANK

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Device mounting hardware included
  • RoHS Compliant

Specifications

Model # 72C29 72C29
UPC # 785592982841 785592982841
Product Height 2.0 5.08 inch cm
Product Width 4.75 12.07 inch cm
Product Weight 0.55 0.25 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 10.3 (168.7) 10.3 (168.7)
Standard Package 10 10
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;