4-11/16" Square Bracketed Box, 2-1/8" Deep - Welded, W/Mc/Bx Clamps p-72171-MSBXW 72171-MSBXW

Southwire #: 72171-MSBXW Model #: 72171-MSBXW

4-11/16 WELD 2-1/8 D MC CLP

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination Phillips/Slotted screw heads.
  • Brackets: MS - Metal Stud

Specifications

Model # 72171-MSBXW 72171-MSBXW
UPC # 785592112927 785592112927
Product Height 2.13 5.41 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 1.1 0.50 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 42.0 (688.2) 42.0 (688.2)
Standard Package 10 10
Side Knockouts (3) 1/2"- 3/4", (4) Pryouts (3) 1/2"- 3/4", (4) Pryouts
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;