2-1/2IN SWTCH BX CLPS & FLAT VERT BRKT p-G601-FR G601-FR

Southwire #: G601-FR Model #: G601-FR

3" X2" SWBX 2-3/4" DP 1/2" KO-NM CL FL-BRK 50-PK

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Gangable for multiple switches or device installations

Specifications

Model # G601-FR G601-FR
UPC # 785592987587 785592987587
Product Height 2.5 6.35 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.06 0.03 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 12.5 (204.8) 12.5 (204.8)
Standard Package 25 25
Side Knockouts (4) 1/2" & (4) Pryouts (4) 1/2" & (4) Pryouts
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;