TWO IN. LOOPED CABLE HARNESS W/ 1/4-20 THREADED STUD, 50 PACK p-CAT200 CAT200

Southwire #: CAT200 Model #: CAT200

Overhead 1/4"-20 stud mount G Hook cable supports can be attached to a wide variety of overhead surfaces and are a cost effective alternative to J-Hooks. G Hooks provide support to sensitive voice and data cables without causing stress

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Smooth cable surfaces
  • 1" approximate stud length
  • UL and cULus Listed
  • Loop Size: 2"

Specifications

Model # CAT200 CAT200
UPC # 785592984319 785592984319
Product Height 2.0 5.08 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.05 0.02 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 50 50
Cat 5E Cable Capacity 71 71

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;