SMOOTH UNTHREADED .25" DIAMETER THREADED ROD STUD, 36", 50 PACK p-STF0036 STF0036

Southwire #: STF0036 Model #: STF0036

Used to install all smooth rod overhead support in concrete, masonry or metal ceiling applications. Smooth rod included with hanger. Used to mount and support many electrical boxes, enclosures and lighting fixtures

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Pre-assembled with concrete nail and washer
  • Will shoot into metal, concrete or masonry using standard power actuated gun (similar to Ramset)
  • Length: 36"
  • Drop Rod: 1/4" DIAMETER, NO THREADS
  • UL, CUL, RoHS Compliant

Specifications

Model # STF0036 STF0036
UPC # 785592996732 785592996732
Product Height 36.0 91.44 inch cm
Product Width 0.82 2.08 inch cm
Product Weight 0.69 0.31 lbs kg
Standard Package 50 50
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;