QUICK SNP HNGR 1/2IN SIDE MNT

Southwire #: CHO-5050-SM Model #: CHO-5050-SM

Push-in conduit hanger/edge clip hammer-on assemblies are used when EMT or Rigid conduits must be supported below a structural beam

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Riveted conduit hanger rotates 360 degrees to accommodate various directions of conduit, perpendicular to beam edge
  • Fits Beam Flange Thickness: 5/16" TO 1/2"
  • EMT Size: 1/2"
  • Load Capacity: 15

Specifications

Model # CHO-5050-SM CHO-5050-SM
UPC # 785592123107 785592123107
Product Height 0.1 0.25 inch cm
Product Width 0.08 0.20 inch cm
Product Weight 0.05 0.02 lbs kg
Standard Package 50 50
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.