QUICK SNAP HANGER 1/2IN HMER O

Southwire #: CHO-5025-TM Model #: CHO-5025-TM

Push-in conduit hanger/edge clip hammer-on assemblies are used when EMT or Rigid conduits must be supported below a structural beam

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Riveted conduit hanger rotates 360 degrees to accommodate various directions of conduit to beam edge
  • Fits Beam Flange Thickness: 1/8" TO 1/4"
  • EMT Size: 1/2"
  • Hole Thread: 10-24 & 1/4"-20
  • UL, CUL, RoHS Compliant

Specifications

Stock # CHO-5025-TM CHO-5025-TM
Model # CHO-5025-TM CHO-5025-TM
UPC # 785592123091 785592123091
Product Height 0.11 0.28 inch cm
Product Width 0.09 0.23 inch cm
Product Weight 0.05 0.02 lbs kg
Standard Package 50 50
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;