One-Half-13 C Style Stainless Steel Beam Clamp For Vert. Loads, 25 Pack p-SCC-1213SS SCC-1213SS

Southwire #: SCC-1213SS Model #: SCC-1213SS

C BEAM CLAMP 1/2-13 STAINLES

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Formed steel construction
  • Zinc plated steel or 304 stainless steel
  • Jaw Opening: 3/4"
  • Hole Thread: 1/2"-13
  • UL, CUL, RoHS Compliant

Specifications

Model # SCC-1213SS SCC-1213SS
UPC # 785592521309 785592521309
Product Height 0.18 0.46 inch cm
Product Width 0.18 0.46 inch cm
Product Weight 0.369 0.17 lbs kg
Material 304 Stainless Steel 304 Stainless Steel
Standard Package 25 25
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;