METAL DISTRIBUTION D RING 5", 25 PACK p-DST-500 DST-500

Southwire #: DST-500 Model #: DST-500

Distribution rings are used when support for multiple vertical or horizontal cable runs is required on walls or ceilings

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Distribution rings have a smooth surface that prevents cables from being damaged
  • .22" diameter mounting holes
  • Cable I.D.: 5"
  • UL, CUL, RoHS Compliant

Specifications

Model # DST-500 DST-500
UPC # 785592109033 785592109033
Product Height 0.63 1.60 inch cm
Product Width 8.05 20.45 inch cm
Product Weight 0.02 0.01 lbs kg
Material Aluminum Aluminum
Standard Package 25 25
Cat 5E Cable Capacity 250 250
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;