J Style For Beam Conduit Clamp, 2-1/2", 5 Pack p-JCL250 JCL250

Southwire #: JCL250 Model #: JCL250

J CONDUIT CLAMP 2 1/2IN - 3IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Zinc plated malleable iron construction provides a secure and durable connection
  • Size: 2-1/2"

Specifications

Model # JCL250 JCL250
UPC # 785592111159 785592111159
Product Height 1.1 2.79 inch cm
Product Width 1.62 4.11 inch cm
Product Weight 4.06 1.84 lbs kg
Material Zinc Plated Iron Zinc Plated Iron
Standard Package 5 5
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;