CONDUIT HANGER WING CLIP, 3/8", 100 PACK p-CWC-38 CWC-38

Southwire #: CWC-38 Model #: CWC-38

Conduit Support Clips attach flexible metal, EMT and Rigid conduits to threaded rod and other drop wires that are attached to building structures

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • EMT Size: 3/8"
  • Rigid Size: 1/4"
  • For Flexible Metal Size: 3/8"
  • UL, CUL, RoHS Compliant

Specifications

Model # CWC-38 CWC-38
UPC # 785592999894 785592999894
Product Height 0.85 2.16 inch cm
Product Width 0.5 1.27 inch cm
Product Weight 0.2 0.09 lbs kg
Material Spring Steel Spring Steel
Standard Package 100 100
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;