Clip-It 1 Circuit Piggy-Back Clip p-MBD214-1 MBD214-1

Southwire #: MBD214-1 Model #: MBD214-1

Secures MC/AC cable to studs

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Simple "snap-on" design is easier and quicker to use then spring steel product alternative
  • Holds MC/AC cable 12/2 through10/3
  • Can be used universally
  • Indoor use only
  • No load rating
  • Max. operating temperature rated 80 deg. C
  • Polycarbonate
  • cULus

Specifications

Model # MBD214-1 MBD214-1
UPC # 784297018589 784297018589
Product Height 0.67 1.70 inch cm
Product Width 0.36 0.91 inch cm
Product Weight 0.004 0.00 lbs kg
Material Plastic Plastic

Resources

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;