1/4-20 FULL THREADED 30 IN. LONG ROD STUD WITH CONCRETE NAIL p-STF1430 STF1430

Southwire #: STF1430 Model #: STF1430

Used to install all threaded rod overhead support in concrete, masonry or metal ceiling applications. All threaded rod included with hanger. Used to mount and support many electrical boxes, enclosures and lighting fixtures

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Pre-assembled with concrete nail and washer
  • Two 1/4" mounting hex nuts included
  • Will shoot into metal, concrete or masonry using standard power actuated gun (similar to Ramset)
  • Length: 30"
  • Drop Rod Thread: 1/4"-21
  • UL, CUL, RoHS Compliant

Specifications

Model # STF1430 STF1430
UPC # 785592996756 785592996756
Product Height 30.0 76.20 inch cm
Product Width 0.87 2.21 inch cm
Product Weight 0.38 0.17 lbs kg
Standard Package 50 50
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;