Rigid Threaded Enlarger, 1" Male To 1-1/4" Female - Malleable Iron p-E100125 E100125

Southwire #: E100125 Model #: E100125

MALE PIPE ENLARGER 1 TO 1-1/4

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Pipe enlargers eliminate the need to tear out old conduits and replace them with new pipes by allowing the utilization of existing rigid or IMC conduits
  • Malleable iron zinc plated
  • UL Listed
  • Connects to Conduit - Male Size: 1"
  • Connects to Conduit - Female Size: 1-1/4"

Specifications

Model # E100125 E100125
UPC # 785592403292 785592403292
Product Height 0.44 1.12 inch cm
Product Width 0.38 0.97 inch cm
Product Weight 0.56 0.25 lbs kg
Material Malleable Iron, Zinc Plated Malleable Iron, Zinc Plated
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;