3" x 1-1/4" Rigid Reducing Bushing - Steel p-RB-300125 RB-300125

Southwire #: RB-300125 Model #: RB-300125

REDUCING BUSHING 3IN-1-1/4IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Steel
  • cULus Listed

Specifications

Model # RB-300125 RB-300125
UPC # 785592993595 785592993595
Product Height 1.17 2.97 inch cm
Product Width 3.47 8.81 inch cm
Product Weight 1.8 0.82 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;