3/8" FLEXIBLE METAL CONDUIT SADDLE CLAMP CONNECTOR - ZINC DIE CAST p-SNLK-38SD SNLK-38SD

Southwire #: SNLK-38SD Model #: SNLK-38SD

SNAP CONN CLMP/SAD 1S 3/8IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • One set-screw that bites on ridges of flexible metal conduits to connect
  • Unique patented design has built-in locking ridges and spring steel pressure clips that eliminate the need to use standard locknuts on the inside of boxes to secure conduit fittings
  • Quick snap in place into 1/2" knockout
  • Smooth throat inner surface
  • Zinc die cast, steel
  • UL Listed
  • For Flex Conduit: 3/8"
  • UL, CUL

Specifications

Model # SNLK-38SD SNLK-38SD
UPC # 785592995698 785592995698
Product Height 0.18 0.46 inch cm
Product Width 0.17 0.43 inch cm
Product Weight 0.07 0.03 lbs kg
Material Zinc Die Cast Zinc Die Cast
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 58ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;