3/4" MC Cable Screw In Type Insulating Bushing - Steel p-FB-75 FB-75

Southwire #: FB-75 Model #: FB-75

STL INSUL BSHNG SCRW IN 3/4IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Steel zinc plated
  • UL Listed
  • Size: 3/4"
  • UL, CUL

Specifications

Model # FB-75 FB-75
UPC # 785592986580 785592986580
Product Height 0.19 0.48 inch cm
Product Width 0.15 0.38 inch cm
Product Weight 0.2 0.09 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;