3-1/2" Pipe Cap Bushings/Pennies - Steel p-PNY350 PNY350

Southwire #: PNY350 Model #: PNY350

Cap bushings (or "pennies")s are used inside insulating bushings to cap off EMT, Rigid and IMC conduits that are not in use. Save and protect conduits making them suitable for later use. Can later be used with pull line and other pre-inserted wire pulling aids

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Designed to be used with threaded nonmetallic bushing
  • Bushing pennies prevent dust, dirt, rocks and debris from falling in the conduit and clogging conduit
  • Steel zinc plated
  • RoHS Compliant

Specifications

Model # PNY350 PNY350
UPC # 785592724403 785592724403
Product Height 0.03 0.08 inch cm
Product Width 3.75 9.53 inch cm
Product Weight 1.6 0.73 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;