3-1/2" FLEX STR CONN p-159 159

Southwire #: 159

3-1/2" FLEX STR CONN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

Specifications

UPC # 751338110809 751338110809

Resources

There are no downloadable resources for this product.
Rated 1 out of 5 by from End snaps of easily Used 4 times. End snapped off 4th use. No support, no repair kit for end. Overpriced for its value.
Date published: 2017-08-08
Rated 1 out of 5 by from 3 up, 3 down, tips break to easily We recently (Past 2 months) purchased 3 Southwire Fiberglass 100' fishtapes, the tips stated breaking off within 2 weeks of use. Called and asked about warranty and was informed there was no warranty from either Lowes or Southwire. I did recive 3 new tips. Great, any information on how to replace would be great. Kicker of this is, we do not use daily, very rare as we install Low Voltage wire.
Date published: 2016-09-25
Rated 1 out of 5 by from Very Poor Yet Expensive Product Purchased this fish tape brand new and tape broke on third 20 foot wire pull (Four #12) through 1/2 PCV.. Tip always jamb on third elbow. And was not able to complete job and had to return with a new metal tape..
Date published: 2016-12-12
Rated 1 out of 5 by from Tip broke off Used it 3 times and the tip broke off. I paid for a 100’ tape only to find out THERE WAS ONLY 75’ INSIDE!! Label even states that it is 100’. Extremely disappointed and purchasing Klein products now.
Date published: 2017-11-18
  • y_2026, m_10, d_26, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_159, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT

I broke the end of my fish tape it is 100ft fiberglass fish tape do you have a repair end

Asked by: Jeffrey1968
Please call our team at 855-798-6657 for a placement.
Answered by: swtools
Date published: 2017-11-30

Is there a replacement end available for the flat fiberglass fish tape.

Asked by: Johnmsjc
No, we do not currently have replacement ends for the fiberglass fish tapes. We do not have plans on implementing replacement tips, unfortunately. We apologize for any inconvenience. Thank you.
Answered by: SouthwireTools
Date published: 2017-08-28

Do you make a Reapir kit for the tip I have 2 broken fish tapes if so how much and what's the part number , if not do you sell just the 100 ft fiberglass fish tape refills again the price and part number would be great thanks, Kevin  Ssti

Asked by: SSTI
We do not make a repair kit. Please call our customer service team at 1-855-798-6657 and they will assist you with this.
Answered by: SouthwireTools
Date published: 2016-09-07

What is the warranty on this product. I was in the middle of a wire pull and it broke about 10 ft from tip

Asked by: Brad
Please call our customer service team at 1-855-798-6657 and they will assist you with this.
Answered by: SouthwireTools
Date published: 2016-09-01
  • y_2026, m_10, d_26, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_159, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT