2" Rigid Threaded Coupling - Stainless Steel p-RC-200SS RC-200SS

Southwire #: RC-200SS Model #: RC-200SS

RIGID THREAD COUPLING SS 2IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Steel galvanized or 316 stainless steel
  • Rigid Size: 2"
  • 316 STAINELSS STEEL

Specifications

Model # RC-200SS RC-200SS
UPC # 785592116529 785592116529
Product Height 2.13 5.41 inch cm
Product Width 2.65 6.73 inch cm
Product Weight 0.75 0.34 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;