2-1/2" THD SE CAP p-747 747

Southwire #: 747

2-1/2" THD SE CAP

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

Provides water resistant cap to protect service entrance cables

  • Threaded style enables easy installation

Specifications

UPC # 751338178007 751338178007

Resources

There are no downloadable resources for this product.
Rated 1 out of 5 by from Inferior material The bakelight material used to be more like nylon. When you knocked out the rounds, they did not shatter, they stayed in tact. Also, the bakelight did not break when you bent the wire so that you can install the cap. The last 3 that I have used have broken no matter how gentle I handled them. Fortunately the old insert was metal and the same diameter, so I was able to reuse it. You Engineers may save you a dime, but they are making a product that does not work.
Date published: 2026-03-27
  • y_2026, m_5, d_30, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_747, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;