2-1/2" EMT Set Screw Slip Coupling - Steel p-SSLP-250 SSLP-250

Southwire #: SSLP-250 Model #: SSLP-250

Connects two lengths of EMT conduit

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Convenient sight hole ensures perfect connection of conduit
  • Unique design allows installer to slide the coupling along the EMT conduit for a perfect fit
  • Perfect for pre-fab installations
  • Suitable for dry locations only
  • Steel zinc plated
  • UL Listed
  • UL, CUL, RoHS Compliant

Specifications

Model # SSLP-250 SSLP-250
UPC # 785592116642 785592116642
Product Height 3.95 10.03 inch cm
Product Width 3.16 8.03 inch cm
Product Weight 1.78 0.81 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;