1/2" x 3/8" Rigid Reducing Bushing - Stainless Steel p-RB-5038-SS RB-5038-SS

Southwire #: RB-5038-SS Model #: RB-5038-SS

RED BUSHING 1/2IN-3/8IN SS316

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Threaded NPSM for Rigid and IMC conduit
  • Machined 316 stainless steel
  • UL Listed

Specifications

Model # RB-5038-SS RB-5038-SS
UPC # 785592117793 785592117793
Product Height 0.56 1.42 inch cm
Product Width 0.82 2.08 inch cm
Product Weight 0.03 0.01 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;