1/2" EMT Two-Piece Connector - Zinc Die Cast p-TPC-50 TPC-50

Southwire #: TPC-50 Model #: TPC-50

TWO PIECE CONNECTOR 1/2IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Split body allows quick installation of EMT conduit to electrical junction boxes, enclosures and light fixtures
  • Zinc die cast
  • UL Listed
  • UL, CUL

Specifications

Model # TPC-50 TPC-50
UPC # 785592140159 785592140159
Product Height 0.09 0.23 inch cm
Product Width 0.09 0.23 inch cm
Product Weight 0.053 0.02 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;