1/2" EMT Compression Slip Coupling - Steel p-CSLP-50 CSLP-50

Southwire #: CSLP-50 Model #: CSLP-50

EMT COMP SLIP CPLNG - 1/2IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Convenient sight hole ensures perfect connection of conduit
  • Unique design allows installer to slide the coupling along the EMT conduit for a perfect fit
  • Perfect for pre-fab installations
  • Suitable for dry locations only
  • Steel zinc plated
  • UL Listed
  • UL, CUL, RoHS Compliant

Specifications

Model # CSLP-50 CSLP-50
UPC # 785592120427 785592120427
Product Height 1.99 5.05 inch cm
Product Width 1.06 2.69 inch cm
Product Weight 0.2 0.09 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;