1-1/4 STRN RELIEF CONN 1.15-1.25

Southwire #: MCG-125D1250 Model #: MCG-125D1250

1-1/4 STRN RELIEF CONN 1.15-1.25

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 105 deg C temperature rating
  • Steel zinc plated, neoprene gasket
  • cULus Listed, Federal Spec. W-F-406E
  • Cable Range - Min.: 1.150
  • Cable Range - Max.: 1.250

Specifications

Stock # MCG-125D1250 MCG-125D1250
Model # MCG-125D1250 MCG-125D1250
UPC # 784297540110 784297540110
Material Zinc Plated Steel Zinc Plated Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;