1-1/4" Rigid Conduit Hole Plug p-PLG125 PLG125

Southwire #: PLG125 Model #: PLG125

CAST IRON PLUG 1-1/4IN MALLEAB

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Tapered threads for easy installation
  • Malleable iron zinc plated

Specifications

Model # PLG125 PLG125
UPC # 785592112095 785592112095
Product Height 0.18 0.46 inch cm
Product Width 0.17 0.43 inch cm
Product Weight 0.336 0.15 lbs kg
Material Malleable Iron, Zinc Plated Malleable Iron, Zinc Plated
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;