1-1/4" COMBINATION PULL ELBOW, 90 DEG. p-PEC-125 PEC-125

Southwire #: PEC-125 Model #: PEC-125

Seals off end of conduit

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • PVC

Specifications

Model # PEC-125 PEC-125
UPC # 785592114303 785592114303
Product Height 0.95 2.41 inch cm
Product Width 0.95 2.41 inch cm
Product Weight 0.781 0.35 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;