1-1/2" Rigid Conduit Hole Plug p-PLG150 PLG150

Southwire #: PLG150 Model #: PLG150

CAST IRON PLUG 1-1/2IN MALLEAB

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Tapered threads for easy installation
  • Malleable iron zinc plated

Specifications

Model # PLG150 PLG150
UPC # 785592112101 785592112101
Product Height 0.45 1.14 inch cm
Product Width 0.43 1.09 inch cm
Product Weight 0.454 0.21 lbs kg
Material Malleable Iron, Zinc Plated Malleable Iron, Zinc Plated
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;