7.6" 50LB RED INDOOR CABLE TIE 100 PER BAG p-BL7S2-C BL7S2-C

Southwire #: BL7S2-C Model #: BL7S2-C

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Operating temperature minimum -40°F to maximum 185°F
  • Easy grab tip for pick up from flat surfaces
  • Low insertion for quick installation
  • High Yield Strength

Specifications

UPC # 032886282478 032886282478
Product Width 0.18 0.46 inch cm

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Hello I am writing from Fastenal company, we are currently distributing the part number BL7S2-C, my customer is requesting the IMDS of the product, can you help me to provide it?

Asked by: Anonymous
  • y_2026, m_3, d_19, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_BL7S2-C, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT