Explore Southwire's SIMpull ™ Reel
Lease Program Solutions

Southwire SIMpull ™ Reel Lease Program

PATENT: www.patentsw.com

Moving, setting up, and paying off feeder reels inside buildings or structures can be challenging, often requiring a tremendous amount of labor, equipment, tools, physical effort, and time. The SIMpull ™ Reel Maneuverable Payoff System revolutionizes the job site by allowing one person to safely move a reel that weighs up to 6,000 Ibs., without the need of pallet jacks or other equipment.

Available to lease exclusively for Southwire SPDs.

2405_SIMpull_Lease_Program_Page_Images3.jpeg

SIMpull ™ Reel Lease Program Details

SIMpull ™ Reel Annual Lease:
  • Must maintain reels for at least 12 months to avoid cancellation fees
  • Pricing: $450 per reel per month

SIMpull ™ Reel Short-Term Lease:

  • No minimum time requirement
  • Cancel at any time
  • Pricing: $550 per reel per month

SIMpull ™ Cradle Lease:

  • Cradles can be added to your lease regardless of annual or short-term reel lease
  • Pricing: $100 per cradle per month

Request New Lease Contract

Link to Form

Reel Repair RGA Form

Link to Form

Lease Cancellation RGA Form

Link to Form

Revolutionary Solutions That Will Transform The Jobsite

FEATURES

  • Independently rotating outer flanges
  • Separately rotating inner reel
  • 4 magnetic reel chocks included
  • Integral payoff tension adjustment
  • 6000-lbs. maximum load capacity
  • Can be used with colored feeder wire, cord, MV, and CU & AL SIMpull ™ Solution products
  • Drum Diameter 24"
BENEFITS

  • Eliminates the need for pallet jacks and reel stands
  • Significantly easier and safer to move reels throughout a jobsite with one-person operation
  • Reels fit through 36” wide doorways
  • Allows reel to be placed right next to the cable feed point to eliminate tripping hazards
  • Wire can be paralleled on the SIMpull ™ Reel to allow multiple wire pulls from one reel
SIMpull ™ Reel
SIMpull ™ Cradle

Additional Accessories & Products For Purchase

SIMpull™ Table
SIMpull ™ Cradle* 67606001
61" SIMpull ™ Reel Sleeve 59840101
51" SIMpull ™ Reel Sleeve 59840201
SIMpull ™ Reel Metal Chock 59526601
SIMpull ™ Reel Rubber Chock 65149240
*Available for lease or purchase
Questions? Contact: Leases@southwire.com
Scroll to top icon