2-GANG WHILE IN-USE COVER RATED EXTRA DUTY 40 IN 1, CLEAR

Southwire #: 2GIU-C Model #: 2GIU-C

Southwire Weatherproof While in-Use Covers meet the Extra Duty rating. It is made with high impact and UV proctection material suitable for long lasting for outdoor application. It is versatile and can be use for multiple applications to cover various devices. The cover is easily installed.

Contact Us
Where to Buy
Where to Buy
Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Extra Duty Rated Cover for Wet and Damp Locations
  • Polycarbonate with UV protection provides durability
  • Easy to mount to electrical junction box
  • Lockable for 1/4" schakle padlock
  • Weatherproof Gasket already installed
  • Durable Material (PC with UV protection), High-Impact Construction

Specifications

UPC # 032886303913 032886303913

Resources

There are no downloadable resources for this product.