4" Octagon Plenum Extension Ring, 1-1/2" Deep - Drawn W/Conduit KO's And Fixture Ears 3-1/2" O.C. - Stainless Steel

SKU: 55151-SVTSS Model: 55151-SVTSS

Plenum boxes are used in air-plenum wall or ceiling surfaces to install lighting fixtures, switches, receptacles or other outlet devices. Square boxes are used to bring power to a number of electrical devices where multiple conductor runs are split in two or more directions.

Download Category Specifications:
Excel Table

Features & Benefits

  • Drawn construction with airtight knockouts
  • Cover mounting screws included with plenum cover
  • 55C1-VT Plenum Sealing Ring must be ordered separatly
  • UL, RoHS Compliant

Specifications

measurement
imperial metric
Stock # 55151-SVTSS 55151-SVTSS
Model # 55151-SVTSS 55151-SVTSS
UPC # 785592116116 785592116116
Material 316 Stainless Steel 316 Stainless Steel
Cubic Capacity 15.5 (254.0) 15.5 (254.0)
Standard Package 25 25
Bottom Knockouts (5) 1/2" (5) 1/2"
Side Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;