4" Octagon Plenum Extension Ring, 1-1/2" Deep - Drawn W/Conduit KO's AndFixture Ears 3-1/2" O.C. - Stainless Steel

Southwire #: 55151-SVTSS Model #: 55151-SVTSS

4" OCT EXT RNG 1-1/2" DP 1/2&3/4KO PLN SS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Drawn construction with airtight knockouts
  • Cover mounting screws included with plenum cover
  • 55C1-VT Plenum Sealing Ring must be ordered separatly
  • UL, RoHS Compliant

Specifications

Model # 55151-SVTSS 55151-SVTSS
UPC # 785592116116 785592116116
Product Height 1.5 3.81 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.2 0.09 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
Cubic Capacity 15.5 (254.0) 15.5 (254.0)
Standard Package 25 25
Bottom Knockouts (5) 1/2" (5) 1/2"
Side Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;