Two Gang Adjustable Depth Device Bracket, Raised 5/8" To 1-1/4"

Southwire #: AMR-2-LV Model #: AMR-2-LV

Telescoping adjustable depth one gang low voltage device rings allow the installer to adjust the device to the perfect finished wall surface providing a secure connection point for low voltage jacks and other data connections.

Contact Us
Where to Buy
Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Stud face mounting bracket can be quickly and easily screwed directly to wood or metal framing in new construction applications
  • Adjustable device rings allow a perfect flush installation to finished surfaces, ensuring that devices are securely fastened and well grounded to rings.
  • Telescoping two gang inner ring adjusts to finished wall surface for a perfect fit every time
  • Brackets: AB - Vertical Right Angle
  • UL, RoHS Compliant

Specifications

UPC # 785592124845 785592124845
Product Weight 0.65 0.29 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Bottom Knockouts (3) 1/2', (4) ROMEX PRIOUTS (3) 1/2', (4) ROMEX PRIOUTS
Color Silver Silver

Resources

There are no downloadable resources for this product.