SPEC: 48326

Multi-Conductor Tinned CU Unshielded Signal Cable 1000V SPEC48326

Multi-Conductor Unshielded Signal cables 1000 Volt Single Conductor Tinned Copper, Ethylene Propylene Rubber (EPR) insulation Thermoset SOLONON® Low Smoke Zero Halogen (LSZH-TS) Jacket.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s Railroad Signal cables 1000 Volt conform to requirements in AREMA Signal Manual Part 10.3.16 and are suited for use in air or non-plenum ducts.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Cond. Strands Strand Class Conductor Number Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Jacket Color Approx. OD (inches) (cm) Approx. Weight (lbs/1000') (kgs/km) DC Resistance at 25C (ohms/1000') (ohms/km) Max Pull Tension (lbs) (kg)
More Options
14 AWG 14 AWG
19 19
C C
3 3
0.073 0.19
80 2.03
80 2.03
BK BK
0.707 1.80
222 330
2.736 4.07
More Options
14 AWG 14 AWG
19 19
C C
5 5
0.073 0.19
80 2.03
80 2.03
BK BK
0.837 2.13
317 472
2.736 4.07
More Options
14 AWG 14 AWG
19 19
C C
7 7
0.073 0.19
80 2.03
95 2.41
BK BK
0.942 2.39
433 644
2.736 4.07
More Options
12 AWG 12 AWG
19 19
C C
3 3
0.09 0.23
80 2.03
80 2.03
BK BK
0.742 1.88
258 384
1.729 2.57
More Options
9 AWG 9 AWG
19 19
C C
3 3
0.131 0.33
80 2.03
80 2.03
BK BK
0.821 2.09
350 521
0.858 1.28
105 47.63
More Options
9 AWG 9 AWG
19 19
C C
4 4
0.131 0.33
80 2.03
95 2.41
BK BK
0.928 2.36
466 693
0.858 1.28
105 47.63
More Options
9 AWG 9 AWG
19 19
C C
8 8
0.131 0.33
80 2.03
95 2.41
BK BK
1.193 3.03
809 1204
0.858 1.28
105 47.63
More Options
6 AWG 6 AWG
19 19
C C
3 3
0.179 0.45
95 2.41
95 2.41
BK BK
1.035 2.63
593 882
0.427 0.64
210 95.25

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ICEA S-73-532 Control, Thermocouple Extension, and Instrumentation Cables (applicable to sizes 20-9 AWG conductors)
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy

Construction

  1. Conductor:Stranded tinned copper per ASTM B33 and ASTM B8
  2. Insulation:Ethylene Propylene Rubber (EPR)
  3. Separator:Silicone polymer
  4. Overall Jacket:Black, Thermoset, SOLONON® Low Smoke Zero Halogen (LSZH-TS)

Resources

There are no downloadable resources for this product.