Southwire’s Railroad Signal cables 1000 Volt conform to requirements in AREMA Signal Manual Part 10.3.16 and are suited for use in air or non-plenum ducts.
| Cond. Size | 6 AWG 6 AWG | |
| Cond. Strands | 19 19 | |
| Strand Class | C C | |
| Conductor Number | 3 3 | |
| Diameter Over Conductor (in) (cm) | 0.179 0.45 | inch cm |
| Insulation Thickness (mils) (mm) | 95 2.41 | mils mm |
| Jacket Thickness (mils) (mm) | 95 2.41 | mils mm |
| Jacket Color | BK BK | |
| Approx. OD (inches) (cm) | 1.035 2.63 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 593 882 | lbs/1000' kgs/km |
| DC Resistance at 25C (ohms/1000') (ohms/km) | 0.427 0.64 | ohms/1000' ohms/km |
| Max Pull Tension (lbs) (kg) | 210 95.25 | lbs kg |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.