8-7 CU 4C XLP E1 DW CU HLSHD PVC 600V SUBST

Southwire #: 60668902

Type TC-ER Power Cable 600 or 1000 Volt Three Conductor Copper, Fire Retardant Cross-Linked Polyethylene (FR-XLPE) insulation XHHW-2 Shielded Polyvinyl Chloride (PVC) Jacket with 1 Bare CU Ground. Conductor Identification Method 1 Table 1

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

Southwire’s 600 or 1000 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Only UL constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Silicone free.

Specifications

Stock # 60668902 60668902
No. of Conductors 4 4
Size (AWG or kcmil) (mm2) 8 AWG 8 AWG
No. of Strands 7 7
Insulation Thickness (mils) (mm) 45 1.14 mils mm
Nom. OD (mils) (mm) 704 17.88 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 417 620 lbs/1000' kgs/km

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 4
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Vertical Tray Flame Test (70,000 Btu/hr) and ICEA T-29-520 - (210,000 Btu/hr)

Construction

  • Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  • Insulation:Fire Retardant Cross Linked Polyethylene (FR-XLPE) Type XHHW-2
  • Grounding Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  • Filler:Paper or Polypropylene filler
  • Binder:Polyester flat thread binder tape
  • Shield:5 mils tape shield
  • Rip Chord:Rip chord for ease of jacket removal

Resources

There are no downloadable resources for this product.