SPEC: 10115

14-41 CU 2/C LOW VOLTAGE LANDSCAPE LIGHTING 50 FT SPEC10115 55213242

Southwire #: 55213242

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

  • Outdoor Low-Voltage Underground Landscape Lighting Cable is designed for landscape, security, and outdoor accent lighting applications not to exceed 150 volts.

  • Landscape Lighting Cable is Sunlight Resistant sutable for Direct Burial Stranded Copper Conductor Black PVC Insulation/Jacket.
  • Specifications

    Cond. Size 14 AWG 14 AWG
    Conductor Number 2 2
    Cond. Strands 41 41
    Diameter Over Conductor (in) (cm) 0.073 0.19 inch cm
    Color Black Black
    Approx. OD (in) (cm) 0.341 0.87 inch cm
    Copper Weight (lbs/1000') (kgs/km) 25 37 lbs/1000' kgs/km
    Approx. Weight (lbs/1000') (kgs/km) 45 67 lbs/1000' kgs/km

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
    • RoHS-2 (European Directive 2011/65/EU)

    Construction

    1. Conductor:Class K, flexible stranded bare copper per ASTM B172
    2. Overall Insulation/Jacket:Polyvinyl Chloride (PVC)

    Resources

    There are no downloadable resources for this product.